Downloads & Software-Updates


Category

KNX IP router (up to index 01)

back

Order No. 2167 00

ZIP, 26.782 Kb

Version: 2.0

Date: 19.06.2013

Download

Please note that first-generation IP routers without a software update are not compatible with the Version 2 database! The router then stops its application program! In this case, the device can be restored by loading the correct application (Version 1) via twisted pair.

 

Software update V2.0

  • When programming an external KNX device, the connection may not be ended correctly.
  • Routing busy (IP) set to OFF as a default.
  • Several devices in programming mode - it was possible for several devices to be displayed in programming mode.