Downloads & Software-Updates


Category

Gira G1 firmware update

Order No. 2069 .., 2067 .., 2077 ..

ZIP, 181.593 Kb

Version: 2.2.60

Date: 23.10.2018

Download

ETS configuration and start-up

Configuration and start-up require the start-up software certified by the KNX Association, version ETS5.4 or higher. No product database is available for older versions of the ETS.
For ETS start-up of the Gira G1 with firmware version 2.2, the ETS application 2.3 must be used. Older ETS applications are incompatible with firmware version 2.2 and cannot be converted.

Important notes

  • After the firmware update the Gira G1 is protected by a device password. The password can be found on a label on the Gira G1. If no password is noted here, the password is "device". Please change the device password during configuration.
  • Devices of index I07 and up that come from the factory with firmware version 2.0 or higher cannot be downgraded to firmware versions 1.3.59. If a system absolutely requires the use of devices with firmware version 1.3.59 (e.g. replacement of defective devices), then firmware version 1.4 can be used (functionally equivalent to 1.3.59).
  • Devices of index I06 and up that come from the factory with firmware version 2.0 or higher cannot be downgraded to firmware versions 1.3.59. If a system absolutely requires the use of devices with firmware version 1.3.59 (e.g. replacement of defective devices), then firmware version 1.4 can be used (functionally equivalent to 1.3.59).

Gira verwendet Cookies für Websites in der Domain gira.de. Einige von ihnen sind essenziell, während andere uns helfen, diese Website und Ihre Erfahrung zu verbessern. Erfahren Sie mehr zu den von uns oder Dritten eingesetzten Cookies und Ihren Möglichkeiten diese auszustellen in unserer Datenschutzerklärung.

Wenn Sie Cookies zur statistischen Auswertung ablehnen, werden keine Tracking Cookies gesendet. Ihr Besuch auf dieser Website wird dann nicht erfasst.