Downloads & Software-Updates


Category

Gira G1 firmware update

back

Order No. 2069 .., 2067 .., 2077 ..

ZIP, 281.853 Kb

Version: 3.0.141

Date: 03.06.2019

Download

ETS configuration and start-up

Configuration and start-up require the start-up software certified by the KNX Association, version ETS5.4 or higher. No product database is available for older versions of the ETS.
For ETS start-up of the Gira G1 with firmware version 2.2, the ETS application 2.3 must be used. Older ETS applications are incompatible with firmware version 2.2 and cannot be converted.

Important notes

  • After the firmware update the Gira G1 is protected by a device password. The password can be found on a label on the Gira G1. If no password is noted here, the password is "device". Please change the device password during configuration.
  • Devices of index I07 and up that come from the factory with firmware version 2.0 or higher cannot be downgraded to firmware versions 1.3.59. If a system absolutely requires the use of devices with firmware version 1.3.59 (e.g. replacement of defective devices), then firmware version 1.4 can be used (functionally equivalent to 1.3.59).
  • Devices of index I06 and up that come from the factory with firmware version 2.0 or higher cannot be downgraded to firmware versions 1.3.59. If a system absolutely requires the use of devices with firmware version 1.3.59 (e.g. replacement of defective devices), then firmware version 1.4 can be used (functionally equivalent to 1.3.59).

New functions

  • New universal firmware that contains all supported operating modes
  • Adaptation of start-up assistant to the new features
  • Simpler start-up: one of the desired operating modes (KNX system, client for the Gira X1 or the Gira security system, Gira HomeServer client or eNet server client) is set during start-up
  • HomeServer and eNet client now also with door communication & weather forecast
  • Integrated online update function for the apps
  • Range of functions of the operating system platform for HomeServer client & eNet client expanded and optimised, e.g. IP address allocation, time zones, PIN protection.
  • Debugging

Known HomeServer client restrictions

  • No timer configuration
  • Direct plug-in changeover (plug-ins are only available via menu tiles)
  • Diagram plug-In: Switchover hour/day/week/month/year
  • Camera plug-in: Display of buttons
  • Call of third-party apps (e.g. Revox)
  • Menu entries "shake" and "clicking sound" have no function