Downloads & Software-Updates


Category

eNet Client Software for Gira Control 9 Client 2

back

ZIP, 51.673 Kb

Version: 3.0.6

Date: 17.07.2018

Download

eNet Client Software Version 3.0.6

Version 3.0.6 for the Gira Control Client 2 includes stability and performance improvements as well as a new function for selecting the operating mode of the eNet wireless switching/dimmming top unit. Project initialization also takes place in the background of the application (pop-up). In addition, the higher resolution of the Gira Control 9 Client 2 is supported.

 

The following functions are not available in the eNet Client:

  • An external mouse / keyboard is not supported in the eNet Client. Please use the Windows keyboard to enter the data.
  • If a new calibration of the touch event is performed, this calibration can be performed via the Windows system settings (e.g. because the operation of the lower menu bar does not react as usual).
  • Timers deactivated
  • Scene controls deactivated
  • Weather Forecast Plugin disabled

Scenes and timers can be configured via the new eNet SMART HOME app.