Downloads & Software-Updates


Category

Gira Expert

Order No. 0529 00, 2075 00

ZIP, 244.188 Kb

Version: 4.2

Date: 04.08.2014

Download

Expert Version 4.2

The Expert software 4.2 must be used in conjunction with the following end devices:

  • HomeServer 4
  • FacilityServer 4
  • HomeServer 3
  • FacilityServer 3
  • HomeServer 2
  • Iso for HS2.NET eliminated. This generation of devices cannot be supported any longer.

 

QuadClient / QuadConfig

  • Function template: Navigation
    The Navigation function template enables quick and simple navigation through the QuadClient, adapted to customer needs. Building parts and plug-ins can be directly called up. Information: see note
  • Function template: Color Picker
    The Color Picker function template now also enables easy colour control. Both RGB and RGBW control of lighting is possible. Information: see note
  • Global library
    The global library is used to export QuadConfig elements from a project and to use these again identically in another project. In this way, entire building structures or quadrant configurations can be quickly copied across projects for example.
  • Recursive deletion
    Recursive deleting now enables a function with all of its references to be deleted in one step. For this purpose, the desired function in the "Functions" category must be deleted.
  • Tree view – CO: Condition preservation
    The tree graph showing the COs (communication objects) remains in the previously used display form.

 

Note

The Navigation und Push Notification applications are only functional with the HomeServ- er/FacilityServer app version 4.2 on mobile end devices. This version is currently still in develop- ment and will be released in the near future. The Color Picker application will be released in one of the following application versions (status: 16 July 2014).

 

Experten-Software 4.2

  • Push notification
    Push notification is a new alerting method, enabling messages to be sent to mobile end devices. To receive push messages from the HomeServer/FacilityServer on the mobile end device, the HomeServer/FacilityServer app from version 4.2 must be installed on it.

Gira verwendet Cookies für Websites in der Domain gira.de. Einige von ihnen sind essenziell, während andere uns helfen, diese Website und Ihre Erfahrung zu verbessern. Erfahren Sie mehr zu den von uns oder Dritten eingesetzten Cookies und Ihren Möglichkeiten diese auszustellen in unserer Datenschutzerklärung.

Wenn Sie Cookies zur statistischen Auswertung ablehnen, werden keine Tracking Cookies gesendet. Ihr Besuch auf dieser Website wird dann nicht erfasst.