Control unit, 1 – 10 V
Operating instructions.
Order No. 0553 00
PDF, 80 Kb
Download
Language variants
Tronic dimming actuator, 1-gang, with auxiliary unit, 500 W
Order No. 0555 00
PDF, 81 Kb
Dimming actuator, 1-gang, with auxiliary unit, 500 VA
Order No. 0633 00
PDF, 87 Kb
Control unit, 1-10 V, 3-gang, with manual activation
Order No. 1017 00
PDF, 85 Kb
Technical documentation.
Order No. 1019 00
PDF, 147 Kb
PDF, 339 Kb
Universal dimming actuator, 1/2-gang
Order No. 1031 00, 1032 00
PDF, 82 Kb
Universal dimming actuator, 4-gang, 210 W
Operating Instructions.
Order No. 1043 00
PDF, 203 Kb
PDF, 543 Kb
DALI Gateway
Operating manual.
Order No. 1060 00
PDF, 316 Kb
DALI gateway with manual actuation
PDF, 1.053 Kb
Dimming actuator, 4-gang Standard for KNX
Order No. 2015 00
PDF, 2.958 Kb
Dimming actuator, 4-gang for KNX
Order No. 2015 00, 2025 00
PDF, 1.264 Kb
Dimming actuator, 4-gang Komfort for KNX
Order No. 2025 00
PDF, 3.931 Kb
DALI gateway Tunable White Plus
Order No. 2108 00
PDF, 3.771 Kb
PDF, 390 Kb
DALI gateway Colour, 1-gang / DALI gateway Colour, 2-gang
Order No. 2111 00, 2112 00
PDF, 6.010 Kb
PDF, 1.375 Kb
Dimming actuator 1-/2-/4-gang
Order No. 2171 00, 2172 00, 2174 00
PDF, 2.120 Kb
PDF, 632 Kb
Dimming actuator 1-/2-/4-gang (I02)
PDF, 6.022 Kb
PDF, 1.733 Kb
Dimming actuator 1-/2-/4-gang (I04)
PDF, 7.811 Kb
PDF, 874 Kb
DALI gateway Plus
Order No. 2180 00
PDF, 2.307 Kb
Control unit 1 – 10 V, 4-gang with manual operation
Order No. 2224 00
PDF, 1.090 Kb
PDF, 5.876 Kb
Steuereinheit 1–10 V
Technische Dokumentation.
PDF, 267 Kb
Tronic-Dimmaktor 1fach mit Nebenstelle 500 W
PDF, 138 Kb
Dimmaktor 1fach mit Nebenstelle 500 VA
PDF, 196 Kb
Steuereinheit 1–10 V 3fach mit Handbetätigung
PDF, 238 Kb
Universal-Dimmaktor 1fach 50 – 500 W/VA
Order No. 1031 00
PDF, 236 Kb
Universal-Dimmaktor 2fach 2 x 300 W/VA
Order No. 1032 00
PDF, 252 Kb